Preconfigured Wireless DSP System for Hearing Aids, with up to 8 WDRC channels

Obsolete

Overview

Ayre™ SA3291 is a preconfigured wireless DSP system utilizing Near-Field Magnetic Induction (NFMI) technology.

Ayre SA3291 enables hearing aids to wirelessly synchronize program modes and volume control and stream telecoil signals from one hearing aid to the other. When coupled with a relay device, Ayre SA3291 enables features such as stereo audio streaming via Bluetooth® in addition to remote control functionality.

With iSceneDetect environmental classification, adaptive noise reduction, superior feedback cancellation, fully automated and adaptive microphone directionality, and up to 8-channel WDRC, Ayre SA3291 is ideal for high-end, full-featured wireless products.

Software Support
ARK is a set of software building blocks that can help reduce the time it takes to develop hearing aid fitting software. ARKonline is an efficient web-based tool for creating product libraries and keeping them organized. To access ARKonline, please go to www.onsemi.com/arkonline.

  • Digital Audio Processing

  • Hearing Aids

  • Binaural Synchronization: The binaural synchronization feature allows two hearing aids to wirelessly synchronize adjustments such as program modes or volume control. By working together as one system, user control is simplified.
  • Binaural Telecoil: The binaural telecoil wirelessly streams telecoil audio signals from one hearing aid to the other. This enables hearing aid users to hear phone calls in both ears, improving speech intelligibility.
  • Stereo Audio Streaming: Stereo audio signals can be streamed wirelessly from a relay device to hearing aids equipped with Ayre SA3291. A relay device can use Bluetooth or other far-field wireless technology to wirelessly connect with TVs, music players, mobile phones or other audio sources.
  • iSceneDetect Environment Classification: The environmental classification algorithm automatically optimizes the hearing aid to maximize comfort and audibility by analyzing the hearing aid wearers acoustic environment.
  • Adaptive Noise Reduction: The adaptive noise reduction algorithm monitors noise levels independently in 128 individual bands and employs advanced psychoacoustic models to provide user comfort.
  • Tinnitus Masking: Comes equipped with internal noise generation for tinnitus treatment. The noise can be shaped and attenuated and then summed into the audio path either before or after the volume control.
  • Adaptive Feedback Cancellation: Automatically reduces acoustic feedback and allows for an increase in the stable gain while minimizing artifacts for music and tonal input signals.
  • Automatic Adaptive Directionality: The automatic Adaptive Directional Microphone (ADM) algorithm automatically reduces the level of sound from sources originating behind or to the side of the hearing aid wearer, without affecting sounds from the front. The algorithm also reduces current consumption by gathering input from the acoustic environment and automatically selecting whether directionality is needed or not.

Tools and Resources

Product services, tools and other useful resources related to AYRE SA3291

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

WDRC Channels

Graphic EQ Bands

Program Modes

Advanced Algorithms

Acoustic Indicators

Other Features

Wireless Standards

Reference Price

SA3291A-E1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SIP-32

4

240

WFLPK

25

N

8

16

6

Stereo Audio Streaming

EVOKE

Software Configurable

NFMI

Price N/A

More Details

SA3291A-E1-T

Loading...

Obsolete

CAD Model

Pb

A

H

P

SIP-32

4

240

REEL

250

N

8

16

6

Stereo Audio Streaming

EVOKE

Software Configurable

NFMI

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.